(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Stand Long Tube Desk Top Type

LED Stand Long Tube Desk Top Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,217₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With 1 kg (100 x 80 x 15 mm) steel plate (with screw hole, M8).
· The body has the same specifications as the LED3000.

 
Part Number
LED3500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,217.00

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Cover (Tube) Size φ26×398
Accessories Steel Blade (M8, with Screw Hole) LED bulb 1 W New White Power consumption(W) 6
Total Light Flux(lm) 540 Magnet holding force(kgf) - Steel plate size(mm) 100×80×15
Mass(g) 1400