(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

On / Off Magnet with Screw Holes (5 Holes)

On / Off Magnet with Screw Holes (5 Holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Noga delivers a wide range of holding system structural components to suit every application, from 320 N strong, compact magnets to 1,300 N large magnets, as well as clamps, vacuum bases, and more

Part Number
DG1003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,235.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet Adsorption Force(N) 1000 Mounting Screws Hole Dimensions M6/8/10/12/10x1.25 With / Without Handle Included
Product Model Magnet base Dimensions (WxDxH)(mm) 50x75x55 중량(kg) 1.350

Please check the type/dimensions/specifications of the part DG1003 in the On / Off Magnet with Screw Holes (5 Holes) series.

X
whatsapp-qr whatsapp-icon