(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Noga, Cool

Noga, Cool
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,135₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spraying equipment with a Loc-line USA 1/4" flexible nozzle attached to a small, powerful NOGA magnet for use with cutting fluid, water-soluble coolant, and other liquids. Easy to set using small magnets, etc.

 
Part Number
MC1600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,135.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Classification Heating / Cooling Equipments Accessories Spray Unit, Tip Nozzle, Permanent Magnet Nozzle Nominal Size 1/4,1/8,1/16
Spray Unit Length(mm) 320 Magnet + Manifold Size(mm) 36×60×32 Working Fluid Pressure(bar) 2~3.4
Flow Rate(l/h) 940 Maximum Operating Temperature(°C) 80 Features Intended for cutting fluid use as a general rule.

Please check the type/dimensions/specifications of the part MC1600 in the Noga, Cool series.