(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bit Belt (Socket 5 Pieces Set) BW-70

Bit Belt (Socket 5 Pieces Set) BW-70

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of BW70

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • JAN Code
    4907587357755
  • Bit Description
    Opposite side 8 X 60 opposite side 10 X 60 opposite side 12 X 60 opposite side 13 X 60 opposite side 14 X 60 1 each
  • Mount Size(mm)
    140×80×23
  • Boulder Case
    1 pieces included
Part Number
BW70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,392.56

5 Piece(s) 11 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • JAN Code
    4907587357755
  • Bit Description
    Opposite side 8 X 60 opposite side 10 X 60 opposite side 12 X 60 opposite side 13 X 60 opposite side 14 X 60 1 each
  • Mount Size(mm)
    140×80×23
  • Boulder Case
    1 pieces included

Product Description

Socket bit set often used for maintenance and exterior work on cars. For tightening hexagon bolts and nuts.
[Features]
· 8 mm, 10 mm, 12 mm, 13 mm, 14 mm subtense.
· Surface-contact hexagonal shape which does not damage the nuts.
[Applications]
· Buildings and facilities.

Specifications of BW70

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • JAN Code
    4907587357755
  • Bit Description
    Opposite side 8 X 60 opposite side 10 X 60 opposite side 12 X 60 opposite side 13 X 60 opposite side 14 X 60 1 each
  • Mount Size(mm)
    140×80×23
  • Boulder Case
    1 pieces included
Part Number
BW70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,392.56

5 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon