(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WA202111 Swivel Neck Socket

WA202111 Swivel Neck Socket

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of WA202111

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    21
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    28
  • l(mm)
    11
  • JAN Code
    4907587355898
  • Features
    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′
Part Number
WA202111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,934.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    21
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    28
  • l(mm)
    11
  • JAN Code
    4907587355898
  • Features
    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′

Product Description

It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.

Specifications of WA202111

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    21
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    28
  • l(mm)
    11
  • JAN Code
    4907587355898
  • Features
    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′
Part Number
WA202111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,934.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for angular work such as bridle bolt and duct connection tightening.
●Socket that can use both head swinging and fixing. 
●Push and fix, so you can use it as a deep hole socket. Tightened during the head swinging by pulling to the corner side tig

Specification

●Across-Flats Dimension(mm):21
●Shaft Dimension(mm):6.35
●Total Length(mm):113
●Socket Outer Diameter(mm):28
●SPQ(piece):5
●Compatible with 18V impact
X
whatsapp-qr whatsapp-icon