(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A20USQ4 Universal Socket Adapter

A20USQ4 Universal Socket Adapter

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of A20USQ4

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Overall Length(mm)
    84
  • Shaft measurements(mm)
    23
  • Universal Type, Bending Angle
    30°
  • l(mm)
    56
  • Socket Insertion Square SQ(mm)
    12.7
  • JAN Code
    4907587357212
  • Features
    It allows a socket on hand to be inserted.
  • Mount Size(mm)
    35×140
  • Chamfer Angle
    26°30′

Loading...

Part Number
A20USQ4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,989.93

5 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

It allows a socket on hand to be inserted.

Specifications of A20USQ4

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Overall Length(mm)
    84
  • Shaft measurements(mm)
    23
  • Universal Type, Bending Angle
    30°
  • l(mm)
    56
  • Socket Insertion Square SQ(mm)
    12.7
  • JAN Code
    4907587357212
  • Features
    It allows a socket on hand to be inserted.
  • Mount Size(mm)
    35×140
  • Chamfer Angle
    26°30′

Loading...

Part Number
A20USQ4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,989.93

5 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Can use the existing socket.

Specification

●Input Drive(mm):12.7
●Shaft Dimension(mm):6.35
●Total Length(mm):84
●SPQ(piece):5

A20USQ4 Universal Socket Adapter

A20USQ4 Universal Socket Adapter

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list