Loading...

A202110F Form Tie Socket (Ivy)

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Removes the body and nut of an Ivy Form Tie simultaneously.

Features

●Ivy form-tie assembly and demolition can be done with one piece.
●Shaft press fitting type strong in backlash and bending(patent).
●A surface contact shape friendly to form-tie body nut that is repeatedly used(opposite side 21mm).
●The form tie body is

Specification

●Across-Flats Dimension(mm):21
●Total Length(mm):97
●Depth of the section that holds the nut(mm):17.5
●Socket Outer Diameter(mm):29
●Compatible with 18V impact