(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SAR0860 Ring Nut Center

SAR0860 Ring Nut Center

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of SAR0860

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    13
  • l(mm)
    3
  • JAN Code
    4907587355980
  • Features
    The magnet attaches to iron particles. With the ball lock, the ball pops out and breaks down... The ring-spring type can solve such issues, securely holding the screw.
  • Mount Size(mm)
    115×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
SAR0860
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 912.53

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Iron powder will adhere with a magnet. Balls in ball locks spring out and break... A ring spring that eliminates this inconvenience and firmly retains screws.

Specifications of SAR0860

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    13
  • l(mm)
    3
  • JAN Code
    4907587355980
  • Features
    The magnet attaches to iron particles. With the ball lock, the ball pops out and breaks down... The ring-spring type can solve such issues, securely holding the screw.
  • Mount Size(mm)
    115×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
SAR0860
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 912.53

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list