(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Bit for P Connector A201275

Socket Bit for P Connector A201275

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of A201275

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    72
  • l(mm)
    8
  • Outer Diameter(mm)
    18
  • JAN Code
    4907587345912
  • Features
    Cost-reduction specification. The shank can be hit with a hammer to remove residue.
  • Mount Size(mm)
    120×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
A201275
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 939.31

5 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Dedicated socket bits for attachment and removal of concrete formwork.
[Features]
· The shank can be hit with a hammer to remove residue.
· A socket for attaching/detaching plastic containers.
[Applications]
· Buildings and facilities.
· For concrete formwork.

Specifications of A201275

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    72
  • l(mm)
    8
  • Outer Diameter(mm)
    18
  • JAN Code
    4907587345912
  • Features
    Cost-reduction specification. The shank can be hit with a hammer to remove residue.
  • Mount Size(mm)
    120×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
A201275
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 939.31

5 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●For picking slag, you can hit the shank with a hammer.
●Desorption is a smooth chamfer angle.
●Suitable for attaching and detaching plastic cone of form work.

Specification

●Across-Flats Dimension(mm):12
●Shaft Dimension(mm):6.35
●Total Length(mm):72
●SPQ(piece):5
●Compatible with 18V impact
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list