(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SA201760 Socket Bit

SA201760 Socket Bit

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Specifications of SA201760

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    17
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    23
  • l(mm)
    9
  • JAN Code
    4907587345882
  • Mount Size(mm)
    115×35
  • Chamfer Angle
    26°30′
Part Number
SA201760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 933.96

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Press-fit type shaft that is durable against twisting. For installing piping/wiring support brackets.

Specifications of SA201760

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    17
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    23
  • l(mm)
    9
  • JAN Code
    4907587345882
  • Mount Size(mm)
    115×35
  • Chamfer Angle
    26°30′
Part Number
SA201760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 933.96

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list