(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LA202111 Deep Hole Socket Bit

LA202111 Deep Hole Socket Bit

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of LA202111

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    21
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    28
  • l(mm)
    11
  • JAN Code
    4907587345752
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
LA202111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,347.84

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Tightening of scaffolding clamps

Specifications of LA202111

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    21
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    28
  • l(mm)
    11
  • JAN Code
    4907587345752
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Loading...

Part Number
LA202111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,347.84

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Suitable for building/formwork construction and scaffold assembly.
●There is no backlash and shaft looseness in shaft press fit type(patent).

Specification

●Across-Flats Dimension(mm):21
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact

LA202111 Deep Hole Socket Bit

LA202111 Deep Hole Socket Bit

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language