(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XA201715 Ultra-Long Socket

XA201715 Ultra-Long Socket

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Product Description

[Features]
· For mounting ducts, hanging bolts, hollow cement hangers, etc.

Loading...

Product Specifications

Features

●For duct mounting, hanging bolts, and hollow cement hanger mounting.
●Resistant to looseness and twisting in the shaft press fit type(patent).
●Has Dodecagon shape that is easy to insert into a nut.

Specification

●Across-Flats Dimension(mm):17
●Shaft Dimension(mm):6.35
●Total Length(mm):160
●Depth of the section that holds the nut(mm):9
●SPQ(piece):5
●Compatible with 18V impact
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list