(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XA202415 Ultra-Long Socket

XA202415 Ultra-Long Socket

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of XA202415

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    24
  • Overall Length(mm)
    160
  • Shaft measurements(mm)
    32
  • l(mm)
    13
  • JAN Code
    4907587357694
  • Mount Size(mm)
    217×35
  • Chamfer Angle
    26°30′
Part Number
XA202415
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,363.09

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    24
  • Overall Length(mm)
    160
  • Shaft measurements(mm)
    32
  • l(mm)
    13
  • JAN Code
    4907587357694
  • Mount Size(mm)
    217×35
  • Chamfer Angle
    26°30′

Product Description

For mounting ducts, hanging bolts, hollow cement hangers, etc.

Specifications of XA202415

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    24
  • Overall Length(mm)
    160
  • Shaft measurements(mm)
    32
  • l(mm)
    13
  • JAN Code
    4907587357694
  • Mount Size(mm)
    217×35
  • Chamfer Angle
    26°30′
Part Number
XA202415
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,363.09

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For duct mounting, hanging bolts, and hollow cement hanger mounting.
●Resistant to looseness and twisting in the shaft press fit type(patent).
●Has Dodecagon shape that is easy to insert into a nut.

Specification

●Across-Flats Dimension(mm):24
●Shaft Dimension(mm):6.35
●Total Length(mm):160
●Depth of the section that holds the nut(mm):13
●SPQ(piece):5
●Compatible with 18V impact
X
whatsapp-qr whatsapp-icon