Loading...

TA201411 Rigid Forged Mirror Socket

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.

Features

●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted. 
●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
●Surface contact type hexagonal socke

Specification

●Across-Flats Dimension(mm):14
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact
TA201411 Rigid Forged Mirror Socket | VESSEL | MISUMI India