(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TA201211 Rigid Forged Mirror Socket

TA201211 Rigid Forged Mirror Socket

You can add up to 6 items to the comparison list.

This product is discontinued as of 03-2025.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of TA201211

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    18
  • l(mm)
    7.5
  • JAN Code
    4907587358370
  • Features
    Hexagonal shaft is resin shaped and press-fitted into the socket. By scattering local stress concentration on shaft, a durability 4 times greater than conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′
Part Number
TA201211
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,274.16

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    18
  • l(mm)
    7.5
  • JAN Code
    4907587358370
  • Features
    Hexagonal shaft is resin shaped and press-fitted into the socket. By scattering local stress concentration on shaft, a durability 4 times greater than conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′

Product Description

The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.

Specifications of TA201211

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    18
  • l(mm)
    7.5
  • JAN Code
    4907587358370
  • Features
    Hexagonal shaft is resin shaped and press-fitted into the socket. By scattering local stress concentration on shaft, a durability 4 times greater than conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′
Part Number
TA201211
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,274.16

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted. 
●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
●Surface contact type hexagonal socke

Specification

●Across-Flats Dimension(mm):12
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list