(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SB Opposite Side 3/8 Nut Setter Ball Lock【5 Pieces Per Package】

SB Opposite Side 3/8 Nut Setter Ball Lock

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SB38

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    3/8"
  • Overall Length(mm)
    55
  • Number of included sets(Book)
    5
  • JAN Code
    4907587350183
  • Pack Size(mm)
    127×87×15
  • Bit Description
    Nut Setter SB, Opposite Side 3/8" x 55 5 pieces
Part Number
SB38
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 2,140.75

10 Pack(s)

5 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    3/8"
  • Overall Length(mm)
    55
  • Number of included sets(Book)
    5
  • JAN Code
    4907587350183
  • Pack Size(mm)
    127×87×15
  • Bit Description
    Nut Setter SB, Opposite Side 3/8" x 55 5 pieces

Product Description

Powerfully holds hex head drill screws with the ball, preventing screws from falling off when working at high altitudes.

Specifications of SB38

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    3/8"
  • Overall Length(mm)
    55
  • Number of included sets(Book)
    5
  • JAN Code
    4907587350183
  • Pack Size(mm)
    127×87×15
  • Bit Description
    Nut Setter SB, Opposite Side 3/8" x 55 5 pieces
Part Number
SB38
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 2,140.75

10 Pack(s)

5 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hold the bolt and nut with the ball lock.

Specification

●Opposite Side(inch):3/8
●Total Length(mm):55
●SPQ(piece):5
●Shank Diameter: 6.35mm
X
whatsapp-qr whatsapp-icon