- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SB Opposite Side 5/16 Nut Setter Ball Lock【5 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of SB516
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Insertion Angle(mm)
- 5/16"
-
- Overall Length(mm)
- 55
-
- Number of included sets(Book)
- 5
-
- JAN Code
- 4907587350176
-
- Pack Size(mm)
- 127×87×15
-
- Bit Description
- Nut Setter SB, Opposite Side 5/16" x 55 5 pieces
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 2,002.80
|
10 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Insertion Angle(mm)
- 5/16"
-
- Overall Length(mm)
- 55
-
- Number of included sets(Book)
- 5
-
- JAN Code
- 4907587350176
-
- Pack Size(mm)
- 127×87×15
-
- Bit Description
- Nut Setter SB, Opposite Side 5/16" x 55 5 pieces
Product Description
Powerfully holds hex head drill screws with the ball, preventing screws from falling off when working at high altitudes.
Specifications of SB516
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Insertion Angle(mm)
- 5/16"
-
- Overall Length(mm)
- 55
-
- Number of included sets(Book)
- 5
-
- JAN Code
- 4907587350176
-
- Pack Size(mm)
- 127×87×15
-
- Bit Description
- Nut Setter SB, Opposite Side 5/16" x 55 5 pieces
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 2,002.80
|
10 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Hold the bolt and nut with the ball lock.Specification
●Opposite Side(inch):5/16
●Total Length(mm):55
●SPQ(piece):5
●Shank Diameter: 6.35mm
SB Opposite Side 5/16 Nut Setter Ball Lock【5 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy