(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MA20 Subtense 9.6 X 60 Socket with Magnet

MA20 Subtense 9.6 X 60 Socket with Magnet

You can add up to 6 items to the comparison list.

Loading...

Specifications of MA209660

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    9.6
  • Overall Length(mm)
    60 (for Screw Diameter 6 mm)
  • Shaft measurements(mm)
    15
  • L1(mm)
    3.96
  • JAN Code
    4907587334121
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.
Part Number
MA209660
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,163.00

10 Piece(s) 7 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    9.6
  • Overall Length(mm)
    60 (for Screw Diameter 6 mm)
  • Shaft measurements(mm)
    15
  • L1(mm)
    3.96
  • JAN Code
    4907587334121
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.

Product Description

Hex screw socket bit. Retains screws using a high-strength magnet, preventing them from falling out.

Specifications of MA209660

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    9.6
  • Overall Length(mm)
    60 (for Screw Diameter 6 mm)
  • Shaft measurements(mm)
    15
  • L1(mm)
    3.96
  • JAN Code
    4907587334121
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.
Part Number
MA209660
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,163.00

10 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon