(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MB45S Subtense 10 X 100 Side Magnet Socket Bit

MB45S Subtense 10 X 100 Side Magnet Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Catalog

Japanese Only

Product Description

Hex screw socket bit. Retains screws using side magnets to prevent them from falling out.

Loading...

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Blade Edge:Opposite Side 10
●L(mm):100
●Outer Diameter(mm):16.0
●SPQ(piece):10
●Shank Diameter: 6.35mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language