(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MB45S Subtense 8 X 100 Side Magnet Socket Bit

MB45S Subtense 8 X 100 Side Magnet Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MB45S8100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587329233
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.
Part Number
MB45S8100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,445.00

10 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587329233
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.

Product Description

Hex screw socket bit. Retains screws using side magnets to prevent them from falling out.

Specifications of MB45S8100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587329233
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.
Part Number
MB45S8100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,445.00

10 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Blade Edge:Opposite Side 8
●L(mm):100
●Outer Diameter(mm):13.0
●SPQ(piece):10
●Shank Diameter: 6.35mm
X
whatsapp-qr whatsapp-icon