(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

B45 10 Across Flats X 150 Socket Bit

B45 10 Across Flats X 150 Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Catalog

Japanese Only

Product Description

Socket bit with excellent accuracy and durability
[Features]
·Socket bit for hex screws.
·The shaft press-fit type has excellent shaft bending strength.
[Applications]
·At automobile maintenance and production plants.

Loading...

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Blade Edge:Opposite Side 10
●L(mm):150
●Outer Diameter(mm):16.0
●SPQ(piece):10
●Shank Diameter: 6.35mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list