(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

B45 13 Across Flats X 100 Socket Bit

B45 13 Across Flats X 100 Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of B4513100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    19
  • Depth(mm)
    22
  • JAN Code
    4907587329134
  • Features
    Hex screw socket bit.
Part Number
B4513100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,241.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    19
  • Depth(mm)
    22
  • JAN Code
    4907587329134
  • Features
    Hex screw socket bit.

Product Description

Detachable socket bit for hexagon bolts and nuts.
[Features]
·Socket bit for hex screws.
·The shaft press-fit type has excellent shaft bending strength.
[Applications]
·At automobile maintenance and production plants.

Specifications of B4513100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    19
  • Depth(mm)
    22
  • JAN Code
    4907587329134
  • Features
    Hex screw socket bit.
Part Number
B4513100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,241.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Blade Edge:Opposite Side 13
●L(mm):100
●Outer Diameter(mm):19.0
●SPQ(piece):10
●Shank Diameter: 6.35mm
X
whatsapp-qr whatsapp-icon