Loading...

B45 7 Across Flats X 100 Socket Bit

Brand :
VESSEL

Caution

    Product Description

    Detachable socket bit for hexagon bolts and nuts.
    [Features]
    ·Socket bit for hex screws.
    ·The shaft press-fit type has excellent shaft bending strength.
    [Applications]
    ·At automobile maintenance and production plants.

    Features

    ●We realize stable quality and low cost with large volume lot production. 
    ●Original special alloy steel is used.
    ●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

    Specification

    ●Blade Edge:Opposite Side 7
    ●L(mm):100
    ●Outer Diameter(mm):13.5
    ●SPQ(piece):10
    ●Shank Diameter: 6.35mm
    B45 7 Across Flats X 100 Socket Bit | VESSEL | MISUMI India