Loading...

B45 10 Across Flats X 75 Socket Bit

Brand :
VESSEL

Caution

    Product Description

    Socket bit for hexagon bolts and nuts.
    [Features]
    ·Width across flats 10 mm.
    ·The shaft press-fit type has excellent shaft bending strength.
    [Applications]
    ·at various production plants.

    Features

    ●We realize stable quality and low cost with large volume lot production. 
    ●Original special alloy steel is used.
    ●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

    Specification

    ●Blade Edge:Opposite Side 10
    ●L(mm):75
    ●Outer Diameter(mm):16.0
    ●SPQ(piece):10
    ●Shank Diameter: 6.35mm