- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
B45 8 Across Flats X 75 Socket Bit
Specifications of B45875
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 8
-
- Overall Length(mm)
- 75
-
- Shaft measurements(mm)
- 13.5
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587329066
-
- Features
- Hex screw socket bit.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 897.00
|
10 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 8
-
- Overall Length(mm)
- 75
-
- Shaft measurements(mm)
- 13.5
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587329066
-
- Features
- Hex screw socket bit.
Product Description
Socket bit for hexagon bolts and nuts.
[Features]
·Opposite side 8.
[Applications]
·At automobile maintenance and production plants.
Specifications of B45875
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 8
-
- Overall Length(mm)
- 75
-
- Shaft measurements(mm)
- 13.5
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587329066
-
- Features
- Hex screw socket bit.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 897.00
|
10 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●We realize stable quality and low cost with large volume lot production.
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit toSpecification
●Blade Edge:Opposite Side 8
●L(mm):75
●Outer Diameter(mm):13.5
●SPQ(piece):10
●Shank Diameter: 6.35mm
B45 8 Across Flats X 75 Socket Bit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy