(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

B44 7 Across Flats X 100 Socket Bit

B44 7 Across Flats X 100 Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of B447100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    7
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    11
  • Depth(mm)
    25
  • JAN Code
    4907587326355
  • Features
    Hex screw socket bit.
Part Number
B447100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,000.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    7
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    11
  • Depth(mm)
    25
  • JAN Code
    4907587326355
  • Features
    Hex screw socket bit.

Product Description

Socket bit for attaching and detaching hexagon bolts and nuts.
[Features]
·The hexagonal shaft has a width across flats of 5 mm, providing excellent accuracy and outstanding durability.
[Applications]
·Can be used for assembly lines where workability is emphasized.

Specifications of B447100

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    7
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    11
  • Depth(mm)
    25
  • JAN Code
    4907587326355
  • Features
    Hex screw socket bit.
Part Number
B447100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,000.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Available for electric screwdriver 5mm across flats, hexagonal shape.
●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 7
●L(mm):100
●SPQ(piece):10
●Shank Diameter: 5mm