(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

B44 8 Across Flats X 70 Socket Bit

B44 8 Across Flats X 70 Socket Bit

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of B44870

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587326362
  • Features
    Hex screw socket bit.
Part Number
B44870
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 966.00

10 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587326362
  • Features
    Hex screw socket bit.

Product Description

Detachable socket bit for hexagon bolts and nuts.
[Features]
·Hexagonal shaft width across flats 5 mm type.
[Applications]
·For assembly lines with an emphasis on workability.

Specifications of B44870

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    13
  • Depth(mm)
    25
  • JAN Code
    4907587326362
  • Features
    Hex screw socket bit.
Part Number
B44870
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 966.00

10 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Available for electric screwdriver 5mm across flats, hexagonal shape.
●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 8
●L(mm):70
●SPQ(piece):10
●Shank Diameter: 5mm
X
whatsapp-qr whatsapp-icon