(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A20 13 Across Flats X 60 Socket Bit

A20 13 Across Flats X 60 Socket Bit

You can add up to 6 items to the comparison list.

Details

Catalog

Japanese Only

Loading...

Specifications of A201360

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    19
  • Depth(mm)
    22
  • JAN Code
    4907587323491
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Loading...

Part Number
A201360
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 444.00

10 Piece(s) 6 Day(s) or more

Product Description

Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)

Specifications of A201360

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    60
  • Shaft measurements(mm)
    19
  • Depth(mm)
    22
  • JAN Code
    4907587323491
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Loading...

Part Number
A201360
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 444.00

10 Piece(s) 6 Day(s) or more

Loading...

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 13
●L(mm):60
●Outer Diameter(mm):19.0
●Hardness:-
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list