Loading...

A20 9.6 Across Flats X 60 Socket Bit

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 9.6
●L(mm):60
●Outer Diameter(mm):15.0
●Hardness:-
A20 9.6 Across Flats X 60 Socket Bit | VESSEL | MISUMI India