- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
A20 9 Across Flats X 60 Socket Bit【10 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of A20960
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 9
-
- Overall Length(mm)
- 60
-
- Shaft measurements(mm)
- 15
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587323446
-
- Features
- Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 3,748.02
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 9
-
- Overall Length(mm)
- 60
-
- Shaft measurements(mm)
- 15
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587323446
-
- Features
- Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)
Product Description
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
Specifications of A20960
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 9
-
- Overall Length(mm)
- 60
-
- Shaft measurements(mm)
- 15
-
- Depth(mm)
- 22
-
- JAN Code
- 4907587323446
-
- Features
- Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 3,748.02
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●We realize stable quality and low cost with large volume lot production.Specification
●Blade Edge:Opposite Side 9
●L(mm):60
●Outer Diameter(mm):15.0
●Hardness:-
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy