(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No. J Tamper-Proof Torx Bit

No. J Tamper-Proof Torx Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 594.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JT10H100
JT15H75
JT20H100
JT25H75
JT25H100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Tip Size
(mm)
Blade Tip Length L1
(mm)
Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
Blade Tip (No.) JAN Code

₹ 666.00

5 Piece(s) 8 Day(s) or more 100 2.72 7.5 4.5 3.02 T10H 4907587062970

₹ 594.00

5 Piece(s) 8 Day(s) or more 75 3.26 7.5 4.5 3.56 T15H 4907587062987

₹ 759.00

5 Piece(s) 5 Day(s) or more 100 3.84 7.5 5 4.14 T20H 4907587063014

₹ 677.00

5 Piece(s) 5 Day(s) or more 75 4.4 8 5 4.70 T25H 4907587063021

₹ 646.00

5 Piece(s) 5 Day(s) or more 100 4.4 8 5 4.70 T25H 4907587063038

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Features
    For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.

Product Description

Tamperproof torx bit widely used for various industrial machines in the automobile industry, etc.
[Features]
· For Torx screws, which are widely used in the automotive field.
· Screwdriver bit that is compatible with tamper-proof screws.
[Applications]
· Automobile issues, etc.

Part Number
JT10H100
JT15H75
JT20H100
JT25H75
JT25H100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Tip Size
(mm)
Blade Tip Length L1
(mm)
Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
Blade Tip (No.) JAN Code

₹ 666.00

5 Piece(s) 8 Day(s) or more 100 2.72 7.5 4.5 3.02 T10H 4907587062970

₹ 594.00

5 Piece(s) 8 Day(s) or more 75 3.26 7.5 4.5 3.56 T15H 4907587062987

₹ 759.00

5 Piece(s) 5 Day(s) or more 100 3.84 7.5 5 4.14 T20H 4907587063014

₹ 677.00

5 Piece(s) 5 Day(s) or more 75 4.4 8 5 4.70 T25H 4907587063021

₹ 646.00

5 Piece(s) 5 Day(s) or more 100 4.4 8 5 4.70 T25H 4907587063038

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon