(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
VT10H65 |
VT10H110 |
VT20H65 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Shaft Diameter (d2) (mm) |
Shaft Diameter (d1) (mm) |
Blade Tip (No.) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 570.00 |
10 Piece(s) | - | 9 Day(s) or more | 65 | 4.5 | 3.02 | T10H | 4907587062543 | ||
₹ 6,452.25 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | 110 | 4.5 | 3.02 | T10H | 4907587062550 | ||
₹ 408.00 |
10 Piece(s) | - | 5 Day(s) or more | 65 | 5 | 4.14 | T20H | 4907587062581 |
Screwdriver bit dedicated for tamper-proof Torx screws.
[Features]
· Tamper-proof screw compatible.
[Applications]
· Automobile issues.
Part Number |
---|
VT10H65 |
VT10H110 |
VT20H65 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Shaft Diameter (d2) (mm) |
Shaft Diameter (d1) (mm) |
Blade Tip (No.) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 570.00 |
10 Piece(s) | - | 9 Day(s) or more | 65 | 4.5 | 3.02 | T10H | 4907587062543 | ||
₹ 6,452.25 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | 110 | 4.5 | 3.02 | T10H | 4907587062550 | ||
₹ 408.00 |
10 Piece(s) | - | 5 Day(s) or more | 65 | 5 | 4.14 | T20H | 4907587062581 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.