(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.V Torx Bit【1-10 Pieces Per Package】

No.V Torx Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,038.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VT30110
VT6110
VT865
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Presence of magnet at the blade tip Blade Tip Length L1
(mm)
Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
Blade Tip (No.) JAN Code

₹ 6,246.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 110 NA 8.5 6 5.79 T30 4907587062819

₹ 6,728.18

10 Piece(s) - 8 Day(s) or more 110 NA 6.5 4.0 1.95 T6 4907587062512

₹ 6,038.38

10 Pack(s)

10 Pieces Per Package

8 Day(s) or more 65 Available 7.0 4.5 2.60 T8 4907587062529

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    NA
  • Features
    For Torx screws, which are widely used in the automotive field.

Product Description

Torx screw dedicated screwdriver bit.
[Features]
· For Torx screws, which are widely used in the automotive field.
[Applications]
· Automobile issues.

Part Number
VT30110
VT6110
VT865
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Presence of magnet at the blade tip Blade Tip Length L1
(mm)
Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
Blade Tip (No.) JAN Code

₹ 6,246.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 110 NA 8.5 6 5.79 T30 4907587062819

₹ 6,728.18

10 Piece(s) - 8 Day(s) or more 110 NA 6.5 4.0 1.95 T6 4907587062512

₹ 6,038.38

10 Pack(s)

10 Pieces Per Package

8 Day(s) or more 65 Available 7.0 4.5 2.60 T8 4907587062529

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon