- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex Bit Belt (5 Pieces Set) No.BW-31【5 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of BW31
-
- Tip Type
- Hex Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 65
-
- Single Product Set Product
- Single Item
-
- Tip two-sided width size (mm)
- 2.5 ~ 6
-
- Presence of magnet at the blade tip
- Available
-
- Whether there is a double-end function
- NA
-
- Description
- Opposite side 2.5, 3, 4, 5, 6 X 65 1 each
-
- JAN Code
- 4907587356574
-
- Size(mm)
- 140X70X23
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 1,232.64
|
10 Pack(s)
|
5 Pieces Per Package
|
|
6 Day(s) or more
|
Basic Specifications
-
- Tip Type
- Hex Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 65
-
- Single Product Set Product
- Single Item
-
- Tip two-sided width size (mm)
- 2.5 / 3 / 4 / 5 / 6
-
- Presence of magnet at the blade tip
- Available
-
- Whether there is a double-end function
- NA
-
- Description
- Opposite side 2.5, 3, 4, 5, 6 X 65 1 each
-
- JAN Code
- 4907587356574
-
- Size(mm)
- 140X70X23
Product Description
5-piece screwdriver bit set for hex socket screws.
[Features]
· Comes in 5 sizes that support almost all sizes of hex socket screws.
· Set 2.5, 3, 4, 5, 6 X 65 mm subtense.
· With a holder case and magnet.
[Applications]
· For socket bolts and set screws that are frequently used in machinery, facilities, automobiles, motorcycles, etc.
Specifications of BW31
-
- Tip Type
- Hex Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 65
-
- Single Product Set Product
- Single Item
-
- Tip two-sided width size (mm)
- 2.5 ~ 6
-
- Presence of magnet at the blade tip
- Available
-
- Whether there is a double-end function
- NA
-
- Description
- Opposite side 2.5, 3, 4, 5, 6 X 65 1 each
-
- JAN Code
- 4907587356574
-
- Size(mm)
- 140X70X23
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 1,232.64
|
10 Pack(s)
|
5 Pieces Per Package
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy