- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Industrial A Type Bit NO. D81
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heat treatment classification |
JAN Code |
|
₹ 130.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
E |
4907587332226 |
|
₹ 633.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
H |
4907587332219 |
Basic Specifications
-
- Tip Type
- Phillips (+)
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 82
-
- Single Product Set Product
- Single Item
-
- Tip size / Phillips (+)
- No.2
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Features
- Stepped type. A thin specification bit which can be inserted into a small area.
Product Description
Stepped type. Fine shaft bit that can be inserted in narrow places.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heat treatment classification |
JAN Code |
|
₹ 130.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
E |
4907587332226 |
|
₹ 633.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
H |
4907587332219 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Bit for electric screwdriverSpecification
●Q'ty Per Pack(piece):10
●Blade Edge:y2
●Total Length(mm):82
●Compatible Model: A16 Type
●Shank Diameter: 6.35mm
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy