(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial A Type Hex Bit No.A16【1-10 Pieces Per Package】

Industrial A Type Hex Bit No.A16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      99₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hex bit for hex socket screws. (10 pieces)
[Features]
· Assembly-dedicated bit with emphasis on usability.
[Applications]
· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Q'ty Per Pack(piece):10
Part Number
A16265H
A162110H
A1625110H
A16365H
A163110H
A16465H
A164110H
A16565G
A165110G
A16665G
A166110G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Tip two-sided width size (mm) Heat treatment classification JAN Code Trusco Code

₹ 581.00

10 Piece(s) 6 Day(s) or more 652H4907587322807-

₹ 126.00

10 Piece(s) 5 Day(s) or more 1102H4907587322814-

₹ 1,059.00

10 Piece(s) 5 Day(s) or more 1102.5H4907587322838-

₹ 1,688.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 653H4907587322845-

₹ 1,059.00

10 Piece(s) 5 Day(s) or more 1103G4907587322852-

₹ 581.00

10 Piece(s) 5 Day(s) or more 654H4907587322869-

₹ 627.00

10 Piece(s) 8 Day(s) or more 1104G4907587322876-

₹ 581.00

10 Piece(s) 5 Day(s) or more 655H4907587322883-

₹ 217.00

10 Piece(s) 5 Day(s) or more 1105G4907587322890-

₹ 99.00

10 Piece(s) 5 Day(s) or more 656H4907587322906125-5291

₹ 627.00

10 Piece(s) 5 Day(s) or more 1106G4907587322913-

Loading...

  1. 1
 

Basic Information

Tip Type Hex Type shank diameter(mm) 6.35 Single Product Set Product Single Item
Presence of magnet at the blade tip NA Whether there is a double-end function NA Features Assembly-dedicated bit with emphasis on usability.
X
whatsapp-qr whatsapp-icon