Loading...

Industrial B Type Bit No.B39 Dedicated for the Tightening of Three Blades

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

3-blade fastening dedicated bit.

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Q'ty Per Pack(piece):10
●L(mm):40
●Hardness:-
●Shank Diameter: 6.35mm