Loading...

Industrial B Type Bit No.B39

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Screwdriver bit for assembly. (10 pieces)
[Features]
· Assembly-dedicated bit with emphasis on usability.
[Applications]
· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Q'ty Per Pack(piece):10
●Hardness:H
●Shank Diameter: 6.35mm
Industrial B Type Bit No.B39 | VESSEL | MISUMI India