(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AS14 Slender Bit【10 Pieces Per Package】

AS14 Slender Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,430.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • Features
    Even if one side breaks, it can be reversed and used. Tapered shape that makes the cutting edge easy to see.

Product Description

Tapered shape that makes the cutting edge easy to see.

[Features]
· Even if one side breaks, it can be reversed and used. Jagged shape prevents cam-out.

Loading...

Product Specifications

Features

●The tapered shape is easy to see the blade edge.

Specification

●Q'ty Per Pack(piece):10
●Shank Diameter: 6.35mm
●Blade Edge: With magnet
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list