- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
|
₹ 124.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
65 |
4907587322197 |
|
₹ 118.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
110 |
4907587322203 |
Basic Specifications
-
- Tip Type
- Phillips (+)
-
- shank diameter(mm)
- 6.35
-
- Single Product Set Product
- Single Item
-
- Tip size / Phillips (+)
- No.2
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- Available
-
- Heat treatment classification
- H
-
- Features
- Even if one side breaks, it can be reversed and used. Jagged shape prevents cam-out.
Product Description
Even if one side breaks, it can be reversed and used. Serrated shape prevents cam-out.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
|
₹ 124.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
65 |
4907587322197 |
|
₹ 118.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
110 |
4907587322203 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy