- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tapping Bit A14H/A14B【1-10 Pieces Per Package】
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Overall Length (mm) |
Heat treatment classification |
JAN Code |
|
₹ 1,748.31
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
100 |
S |
4907587322470 |
|
₹ 1,513.91
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
75 |
S |
4907587322463 |
|
₹ 2,617.58
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
150 |
H |
4907587322432 |
|
₹ 1,596.96
|
10 Piece(s)
|
-
|
|
5 Day(s) or more
|
65 |
H |
4907587322418 |
Basic Specifications
-
- Tip Type
- Phillips (+)
-
- shank diameter(mm)
- 6.35
-
- Single Product Set Product
- Single Item
-
- Tip size / Phillips (+)
- No.2
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- Available
-
- Features
- Even if one side breaks, it can be reversed and used. Reinforced blade tip suitable for tapping work.
Product Description
Even if one side breaks, it can be reversed and used. Reinforced blade tip suitable for tapping work.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Overall Length (mm) |
Heat treatment classification |
JAN Code |
|
₹ 1,748.31
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
100 |
S |
4907587322470 |
|
₹ 1,513.91
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
75 |
S |
4907587322463 |
|
₹ 2,617.58
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
150 |
H |
4907587322432 |
|
₹ 1,596.96
|
10 Piece(s)
|
-
|
|
5 Day(s) or more
|
65 |
H |
4907587322418 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●We realize stable quality and low cost with large volume lot production.
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit toSpecification
●Q'ty Per Pack(piece):10
●Blade Edge:y2
●Shank Diameter: 6.35mm
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy