Loading...

TD-BS1 Bit Set for Replacement (Phillips/Flat)

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

5-piece replacement bit set with an overall length of 25.4 mm

Features

●A thin type ratchet handle convenient in a narrow place.

Specification

●Set Contents:y1, 2, 3, u4, 6 x 25.4mm, Bit-Holder Belt
●Set Contents(piece):5
●SPQ(set):10

Materials

●Special Steel
TD-BS1 Bit Set for Replacement (Phillips/Flat) | VESSEL | MISUMI India