(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blades for Slide-Off Air Nippers Horizontal-Type (Crank Blades for Plastic)

Blades for Slide-Off Air Nippers Horizontal-Type (Crank Blades for Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,428₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement blades for use with sliding air nippers.
[Features]
· Blade with crank-shaped tip for use with plastic.
· Effective when there are obstructions or the gate is narrow.
· AH type reverse bevel for use when installing main units face-to-face.
· Special alloy steel.
[Applications]
· Plastic / resin molding industries, etc.
· Blades for air nippers that can cut molded resin products when attached to gate cutters or standby jigs.

 
Part Number
NY10AH
NY25RAH
NY-15RAH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Capability (Soft Resin) φ
(mm)
Capability (Hard Resin) φ
(mm)
JAN Code Detailed type Mass
(g)
Features Compatible Model Main Body No. Shape A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)

₹ 18,427.56

1 Piece(s) 5 Day(s) or more Replacement Blade3.52.34907587370471Blade for air nipper43-GT-NY10(-4), NY10G(-4), NF10, NY10SNY10AH33205128

₹ 19,132.42

1 Piece(s) 5 Day(s) or more Replacement Blade5.03.44907587370648Blade for air nipper89-GT-NY25R(-6), NY25SNY25RAH421661612

₹ 19,104.82

10 Piece(s) 10 Day(s) or more Air Nipper4.02.64907587370570-52Use the AH type reverse bevel to align the main unit during installation.GT-NY15R(-4)、GT-NF15NY15RAH3513.25.5139.0

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon