• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Air-Impact Wrench Lightweight F Hammer GT4200LF

Part Number

Configured Part Number is shown.

GT4200LF

 
Part Number
GT4200LF
Part NumberVolume DiscountDays to ShipMounting Hose fitting Overall Length
(mm)
Weight
(g)
Accessory Practical Torque Range
(N▪m)
Application Air Hose Inner Diameter
(mm)
10 Day(s) or more Pin Lock TypeRc1/254713300L Type Wrench (H6), Electric Outlet (BPB-4)343~186312.7

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 1863 Socket Plug Angle(mm) 25.4 Capacity Bolt Diameter(φ/mm) 42
Number Of Rotations(rpm) 3200 Operating Air Pressure(Mpa) 0.6 Air Consumption Amount(m³/min) 1
JAN Code 4907587304728

Please check the type/dimensions/specifications of the part GT4200LF in the Air-Impact Wrench Lightweight F Hammer GT4200LF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support