- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torx Plate Ratchet Screwdriver No.TX-11
Specifications of TX11
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- 6.35 mm Bit: T8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, (+) 2, (-) 6, Bar Ratchet Screwdriver, Bit Belt Holder
-
- JAN Code
- 4907587062017
-
- Features
- Bits are made of chrome vanadium steel and are completely heat cured. Includes storage holder. Tamper-proof (tamper prevention screw) compatible. Thin ratchet handle that can be conveniently used in narrow spaces. Ball lock type. Opposing hexagonal side 6.35 mm short bit and square hole opposing side 6.35 mm socket can be used.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,412.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- 6.35 mm Bit: T8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, (+) 2, (-) 6, Bar Ratchet Screwdriver, Bit Belt Holder
-
- JAN Code
- 4907587062017
-
- Features
- Bits are made of chrome vanadium steel and are completely heat cured. Includes storage holder. Tamper-proof (tamper prevention screw) compatible. Thin ratchet handle that can be conveniently used in narrow spaces. Ball lock type. Opposing hexagonal side 6.35 mm short bit and square hole opposing side 6.35 mm socket can be used.
Product Description
Ratchet plate driver with Torx bit.
[Features]
· Set of ratchet handle and Torx bit.
· Tamper-proof (tamper-proof Torx screws) compatible.
· The speed ring allows quick turning.
· Thin type ratchet handle convenient for use in narrow spaces.
· Remove the speed ring for use as a 6.35 mm square drive.
· Ball lock type hexagonal drive with width across flats of 6.35 mm.
[Applications]
· For automobile maintenance as well as various assembling and disassembling work.
Specifications of TX11
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- 6.35 mm Bit: T8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, (+) 2, (-) 6, Bar Ratchet Screwdriver, Bit Belt Holder
-
- JAN Code
- 4907587062017
-
- Features
- Bits are made of chrome vanadium steel and are completely heat cured. Includes storage holder. Tamper-proof (tamper prevention screw) compatible. Thin ratchet handle that can be conveniently used in narrow spaces. Ball lock type. Opposing hexagonal side 6.35 mm short bit and square hole opposing side 6.35 mm socket can be used.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,412.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Corresponds to the TorxR with the anti-tampering screw.Specification
●Total Length(mm):132
●SPQ(set):10Set Contents
●6.35mm Bit
●T8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, y2, u6
●Plate Ratchet Screwdriver
●Bit-Holder Belt
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy