Loading...

No.TD-52 Precision Nut Driver

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Precision nut driver.
[Features]
· Cushion grip supports fastening.
· Main body stainless steel (end cap part is made of resin).
· Includes a cushioning grip that supports fastening.
· Convenient clear carrying case included.
[Applications]
· For assembly, repair, and disassembly of precision equipment, spacers, hobby items, etc.

Features

●Cushion grip can slide freely, to be able to move to a preferred position.
●2.2 can support most screws used for rimless eyeglasses.

Specification

●Shaft Length(mm):25
●Total Length(mm):105
●SPQ(piece):10

Materials

●Shaft: Special Steel 
●Grip: Stainless Steel, Polypropylene 
●Cushion Grip: Elastomer
No.TD-52 Precision Nut Driver | VESSEL | MISUMI India