- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Petaratchet Plate Ratchet Driver No.TD-76
Specifications of TD76
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 2.5 ~ 6
-
- Content Statement
- Ratchet Driver (Straight) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6, H2.5, H3, H4, H5, H6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008299
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 98
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,272.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 / 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 3 / 4 / 5 / 2.5 / 6
-
- Content Statement
- Ratchet Driver (Straight) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6, H2.5, H3, H4, H5, H6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008299
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 98
Product Description
Plate ratchet screwdriver.
[Features]
· With a thin ratchet handle and 11 dedicated bits.
· A thin type ratchet with a head just 18 mm thick.
· Magnetic bit easy to use even in narrow places.
· The body can store two bits and has a hanging hole.
· The high-precision ratchet gear allows secure tightening.
[Applications]
· For automobile maintenance as well as various assembling and disassembling work.
Specifications of TD76
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 2.5 ~ 6
-
- Content Statement
- Ratchet Driver (Straight) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6, H2.5, H3, H4, H5, H6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008299
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 98
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,272.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Industry's thinnest 18mm head makes it easier to use in a more convenient place in a narrow place.
●The main body can store two bits, with a hanging hole.Specification
●Blade Edge:y1/2/2/3, u4/6, H2.5/H3/H4/H5/H6
●Total Length(mm):105
●SPQ(set):10
●Blade Edge: With magnetMaterials
●Special Steel
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy