(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Megadora Impactor

Megadora Impactor

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9802100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    213
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587107916
  • Handle diameter(mm)
    34
  • Features
    Adopt cam rotation structure in the penetrating nut. The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal. Blade tip is of high accuracy black point processed.
  • Size(mm)
    258×40×34
Part Number
9802100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,965.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    213
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587107916
  • Handle diameter(mm)
    34
  • Features
    Adopt cam rotation structure in the penetrating nut. The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal. Blade tip is of high accuracy black point processed.
  • Size(mm)
    258×40×34

Product Description

Through nut features a cam rotation structure. Tough shaft made of highly durable chrome vanadium steel that has been fully quenched. The cutting edge has undergone high precision black point processing.

Specifications of 9802100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    213
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587107916
  • Handle diameter(mm)
    34
  • Features
    Adopt cam rotation structure in the penetrating nut. The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal. Blade tip is of high accuracy black point processed.
  • Size(mm)
    258×40×34
Part Number
9802100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,965.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for rust-free screws and removal of crushed screws.
●If hit with a hammer, the blade edge momentarily rotates 12° in reverse.

Specification

●SPQ(piece):6
●Shaft: Whole Quenching
●Blade Edge: With magnet
●Black-pointed Tip

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer
X
whatsapp-qr whatsapp-icon