Loading...

Square Long Shaft Screwdriver No.6603

Brand :
VESSEL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Square shaft screwdriver.
[Features]
· Square shaft type with 450 mm shaft length. Uses special rigid steel and is fully quenched.
· Also effective for strong tightening work.
· Cellulose acetate resin is used.
[Applications]
· For tightening of screws on hygienic devices, etc.

Features

●The handle is double grip that can be used with both hands, it is also effective for strong tightening work.
●Square shaft type with an axial length of 450mm.

Specification

●Shaft Length(mm):450
●Total Length(mm):610
●SPQ(piece):6
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Cellulose Acetate Resin