(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Use it to sense the "grinding force."
[Applications]
· Used for heavy grinding, peeling black scale, and processing welding beads.
Part Number |
---|
SPCD10015-36 |
SPCD10015-40 |
SPCD10015-60 |
SPCD10015-80 |
SPCD12522-40 |
SPCD12522-60 |
SPCD12522-80 |
SPCD18022-36 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Diameter (mm) | Shaft Diameter (mm) | Particle Size (#) | Maximum Operating Rotational Speed (min-1 (r.p.m)) |
---|---|---|---|---|---|---|---|---|---|
₹ 8,608.35 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) or more | 100 | 15 | 36 | 13600 | ||
₹ 8,608.35 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 100 | 15 | 40 | 13600 | ||
₹ 8,594.95 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 100 | 15 | 60 | 13600 | ||
₹ 8,608.35 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 100 | 15 | 80 | 13600 | ||
₹ 4,547.47 | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) or more | 125 | 22.2 | 40 | 11000 | ||
₹ 4,547.47 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) or more | 125 | 22.2 | 60 | 11000 | ||
₹ 4,547.47 | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) or more | 125 | 22.2 | 80 | 11000 | ||
₹ 6,651.65 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) or more | 180 | 22.2 | 36 | 8400 |
Loading...
Type | Multiblade Disc | Abrasive Grain | Ceramic Abrasive Grain |